AAEON is a leading designer and manufacturer of industrial and embedded computing platforms. The company offers a comprehensive range of products, including industrial PCs, embedded single-board computers, and rugged tablet PCs, catering to various industries such as automation, transportation, and healthcare. With a commitment to innovation and quality, AAEON provides reliable solutions that empower businesses to implement advanced computing applications at the edge.
Partnering with AAEON allows TechNexion to showcase the seamless integration of our MIPI CSI-2 cameras with their compact, AI-ready platforms—starting with the UP Squared Pro 7000, powered by Intel® Core™/Atom®/N-Series processors.

AAEON UP Squared Pro 7000
The UP Squared Pro 7000 is a next-generation edge platform powered by the Intel® Core™/Atom®/N-Series processors (formerly Alder Lake-N) processor. Designed for scalable AI and embedded vision, it offers powerful compute in a compact 101.6 mm x 101.6 mm form factor.
Key features:
Up to 16GB LPDDR5 memory
Dual Gigabit LAN, USB 3.2 Gen 2, HDMI 2.1
40-pin HAT and 61-pin MIPI-CSI interfaces
TPM 2.0 for security and industrial-grade 12V–36V power support
TechNexion Cameras on UP Squared Pro 7000
The UP Squared Pro 7000 includes a native 61-pin MIPI CSI-2 connector—making it fully compatible with TechNexion’s TEVS series cameras. Integration is quick and straightforward using AAEON’s MIPI-CSI Camera RPI Converter Kit, with no need for extra driver development.


Step-by-Step Integration
Ready to build your own setup?
A complete step-by-step guide is available to walk developers through camera connection and setup on the UP Squared Pro 7000.
TechNexion MIPI CSI-2 RPI-22 Cameras
Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
---|---|---|---|---|---|---|
TEVS-AR0144-C-S33-IR-RPI22 | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
TEVS-AR0144-C-S83-IR-RPI22 | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
TEVS-AR0234-C-S32-IR-RPI22 | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
TEVS-AR0234-C-S83-IR-RPI22 | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
TEVS-AR0234-C-S128-IR-RPI22 | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
TEVS-AR0521-C-S34-IR-RPI22 | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0521-C-S85-IR-RPI22 | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0521-C-S140-IR-RPI22 | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-C-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-M-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0522-C-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-M-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0522-C-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-M-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S44-IR-RPI22 | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S74-IR-RPI22 | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S119-IR-RPI22 | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S156-IR-RPI22 | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR1335-C-S85-IR-RPI22 | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |