VCS-AR0144-C-CB-IR

SKU: VCSAR0144CCBIR Category: Brand:

USB3 Type-C Enclosed Camera with onsemi AR0144 1MP Color Global Shutter with Onboard ISP + IR-Cut Filter with C Mount Body + Incl. 1 Meter USB C Cable

Volume Pricing
Quantity Discount (%) Price
1 - 50 — $176.00
51 - 199 7.67% $162.50
200 - 499 13.64% $152.00
500+ 19.83% $141.10
In stock (can be backordered)
Factory Stock
200 in stock
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Maximum Frame Rate (MJPEG)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

UYVY
MJPEG(JPG)

Interface
Connector

USB Type-C 5 Gbps

Power Specifications
Supply Voltage

5V ± 5%

Power Consumption

≤ 0.93W

Standby Power

≤ 0.1W Standby

Software
Operation Systems

UVC Plug-and-play
Windows 10/11
Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 33.7(D) mm

Weight

39 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VCS-AR0144-CB Block Diagram

Dimensions

VCS-AR0144-CB Dimensions

Spectral Characteristics

AR0144 Spectral Characteristics

SHARE YOUR CART