PICO-IMX8MQ13-R10-E16-9377

SKU: PICOIMX8MQ13R10E169377 Category: Brand:

PICO System-on-Module based around NXP i.MX8M Quad SoC with 1GB of LPDDR4 memory, 16GB eMMC and QCA-9377 Wireless and Bluetooth.

Volume Pricing
Quantity Discount (%) Price
1 - 99 — $129.00
100 - 249 5% $122.55
250 - 499 10% $116.10
500+ 15% $109.65
$129.00In stock
Factory Stock
1 in stock
Distributor Stock

Specifications

Additional information

Core System
Processor

NXP i.MX8M Quad

Processor Speed

1.3 Ghz

Architecture

ARM Cortex-A53 + M4

PMIC

ROHM BD71837

Memory

1GB LPDDR4

Storage

16GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

AI / Vision Capabilities
NPU / AI

OpenCL CPU: 32 GOPS

Camera

Dual MIPI CSI (4 lanes)

Connectivity
Network LAN

RGMII

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RGMII
HDMI
MIPI CSI-2
MIPI DSI
PCIe
USB
USB OTG
I²S
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC7000Lite (4 shaders)
OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2

Video Decode

4Kp60 HEVC, VP9, 4Kp30 H.264, legacy

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX8M Block Diagram

Dimensions

PICO-IMX8M Dimensions

SHARE YOUR CART