PICO-IMX6G205-R05-E04-9377-TI

SKU: PICOIMX6G205R05E049377TI Category:

PICO System-on-Module based around NXP i.MX6 Ultralite SoC with 512MB of DDR3L memory, 4GB eMMC and QCA-9377 Wireless and Bluetooth, Industrial Temp -40~85C.

Available on backorder

Quantity Discount (%) Price
1 - 99 $71.00
100 - 249 5 % $67.45
250 - 499 10 % $63.90
500+ 15 % $60.35
x

Specifications

Additional information

Core System
Processor

NXP i.MX6UL

Processor Speed

528 Mhz

Architecture

ARM Cortex-A7

PMIC

NXP PF3000

Memory

512MB DDR3L

Storage

4GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

Connectivity
Network LAN

RMII

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RMII
RGB TTL
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40°C to +85°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

SKU Number

PICOIMX6G205R05E049377TI

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX6ULL Block Diagram

Dimensions

PICO-IMX6ULL Dimensions

SHARE YOUR CART