i.MX95 Multicamera Enablement Kit (MEK)

SKU: EDM-IMX95-MEK Category:
Volume Pricing
In stock
Factory Stock
In stock
Distributor Stock

Specifications

Additional information

Core System
Processor

NXP i.MX95

Architecture

6x Arm Cortex-A55 + Arm Cortex-M33 + Arm Cortex-M7

PMIC

NXP MPF0900
NXP MPF5301
NXP MPF5302

Memory

16GB LPDDR5

Storage

32GB eMMC (default)

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

UART Interface by Through-hole

AI / Vision Capabilities
NPU / AI

8 eTOPS @ 1 GHz

Camera

MIPI CSI (4 lanes)

Connectivity
Network LAN

2x Realtek RTL8211

Wi-Fi

NXP IW611 Wi-Fi 6 – 802.11 a/b/g/n/ac/ax

Bluetooth

NXP IW611 Bluetooth

Antenna

MHF4 connector

Signaling
LVDS

2x 4 lane LVDS

MIPI CSI2

2x

LAN

2x

PCIe

2x (Gen 3×1)

USB 3.1

1x (Gen 1)

USB 2.0

2x

I²S

2x

CAN

2x

UART

3x

SPI

1x

I²C

4x

SDIO/SD/MMC

1x SDIO

PWM

1x

GPIO

5x

JTAG

1x

RGMII

1x

USXGMII

1x

Video
GPU Engine

2D GPU
Arm Mali-G310 Graphic Processing Unit
3D GPU supporting 64 GFLOPs FP32
OpenGL® ES 3.2
Vulkan® 1.3
OpenCL™ 3.0

2D Acceleration

Yes

3D Acceleration

Yes

Video Decode

4Kp60 H.265 and H.264

Video Encode

4Kp60 H.265 and H.264

Audio
Audio Codec

Texas Instruments TLV320AIC3104

Audio Interface

I²S

Audio Connectors

CTIA compliant 3.5mm audio jack

Power Specifications
Power Input

9-36V DC +/-5%

Power Connector

DC Jack

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Debian
Android

External Connectors
External Display

1x LVDS 40-pin

External Connectors

1x Audio JACK
2x CAN-FD 4-pin
2x programmable LED indicator

Network

2x RJ45

USB

1x USB 3.0 OTG (Type-C)
2x USB 3.0 (Type-A)

Serial Port

1x RS-232 ,DB9 Connector

Buttons

1x Reset
1x ON/OFF

SIM Card Slot

1x Nano-SIM Card Slot

SD Card Slot

1x MicroSD Card Slot

Expansion Interfaces
Expansion Slots

1x M.2 B-key Slot
2x M.2 M-key slot

Environmental and Mechanical
Dimensions

150 (W) x 150 (H) x 26.4 (D) mm

Weight

219 grams

Form Factor

EDM

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
Certification

Compliant with RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

EAR99

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

SHARE YOUR CART