EDM-G-IMX8MLQ18-R10-E32

SKU: EDMGIMX8MLQ18R10E32 Category: Brand:

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 1GB RAM + 32GB EMMC

Volume Pricing
Quantity Discount (%) Price
1 - 99 — $101.00
100 - 249 5% $95.95
250 - 499 10% $90.90
500+ 15% $85.85
$101.00Out of stock
Factory Stock
Out of stock
Distributor Stock

Specifications

Additional information

Core System
Processor

NXP i.MX8M Plus

Processor Speed

1.8 Ghz

Architecture

ARM Cortex-A53 + M7

PMIC

NXP PCA9450

Memory

1GB LPDDR4

Storage

32GB eMMC

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

AI / Vision Capabilities
Camera

Dual MIPI CSI (4 lanes)

Connectivity
Network LAN

1x Realtek RTL8211

Signaling
HDMI

1x (HDMI 2.0a, up to 4K)

LVDS

1x Dual Channel LVDS (up to 1920×1080)

MIPI DSI

1x Quad Lane MIPI DSI (up to 1920×1080)

MIPI CSI2

2x Quad Lane MIPI CSI-2

LAN

Gigabit with TSN (+2nd RGMII)

PCIe

1x (Gen 3)

USB 3.1

1x Host / 1x OTG (Gen 1)

USB 2.0

1x Host / 1x OTG

I²S

2x

PDM

4x lane

S/PDIF

1x TX/RX

CAN

2x

UART

3x

SPI

1x

I²C

3x

SDIO/SD/MMC

1x

PWM

4x

GPIO

8x

JTAG

Through-hole on Module

Video
GPU Engine

Vivante GC520L (2D)
Vivante GC7000UL

Video Decode

1080p60 H.265, H.264, VP9, VP8

Video Encode

1080p60 (h.265, h.264)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Debian
Android

Extended Support

Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

69.6 x 35mm

Weight

8 grams

Form Factor

EDM Type G

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

EDM-G-IMX8M-PLUS Block Diagram

Dimensions

EDM-G-IMX8M-PLUS Dimensions

SHARE YOUR CART