UVLS-GM2-AR0830-M-S205-IR
GMSL2 PCB Board Level Camera with onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP + 205 Degree M12 Lens with IR-Cut Filter
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $190.00 |
| 51 - 199 | 7.68 % | $175.40 |
| 200 - 499 | 13.58 % | $164.20 |
| 500+ | 19.47 % | $153.00 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||
| Interface | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Software Support | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Lens Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
Block Diagram

Spectral Characteristics


