UVLS-GM2-AR0235-C-SB
GMSL2 PCB Board Level Camera with onsemi AR0235 2MP Full-HD Color Global Shutter with onboard ISP + S Mount M12 Lens Holder
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $173.50 |
| 51 - 199 | 8% | $159.62 |
| 200 - 499 | 14% | $149.21 |
| 500+ | 20% | $138.80 |
In stock (can be backordered)
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||
| Interface | ||||||||||||||||||||
|
||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||
|
||||||||||||||||||||
| Software | ||||||||||||||||||||
|
||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||
|
||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||
|
||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||
|
||||||||||||||||||||
Block Diagram

Spectral Characteristics


