UVLS-GM2-AR0144-C-S83

SKU: UVLSGM2AR0144CS83 Category: Brand:

GMSL2 PCB Board Level Camera with onsemi AR0144 1MP Color Global Shutter with onboard ISP + 83 Degree M12 Lens

Volume Pricing
Quantity Discount (%) Price
1 - 50 — $156.00
51 - 199 7.74% $143.93
200 - 499 13.65% $134.70
500+ 19.56% $125.48
In stock (can be backordered)
Factory Stock
10 in stock
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

Interface
Serial Link

GMSL2™

Serializer

MAX96717

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

≤ 1.2W

Standby Power

≤ 0.6W Standby

Software
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NXP i.MX95
NXP i.MX8M Plus
Intel Arrow Lake
Intel Panther Lake

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

2.85 mm

Aperture

F2.8

Module D-FOV

82.6° ± 5%

Module H-FOV

73.5° ± 5%

Module V-FOV

50.3° ± 5%

TTL

20 mm

BFL

2.03 mm

MOD

0.3 m

Distortion

< – 0.35%

IR-Filter

None

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 30.0(D) mm

Weight

20 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

UVLS3-AR0144-SL Block Diagram

Dimensions

UVLS3-AR0144 Dimensions

Spectral Characteristics

AR0144 Spectral Characteristics

SHARE YOUR CART