| Camera Information |
| CMOS Sensor | onsemi AR0234
| | Active Pixels | 1920 (H) x 1200 (V) = 2.3MP
| | Pixel Size | 3.0 μm x 3.0 μm
| | Illuminated type | Front Side Illuminated (FSI)
| | Maximum S/N Ratio | 38 dB
| | Optical Format | 1/2.6” (Diagonal 6.8 mm)
| | Shutter Type | Global Shutter
| | Chromaticity | Color
| | Maximum Frame Rate (YUV422-UYVY) | 1920 x 1200 @ 60 fps 1920 x 1080 @ 60 fps 1280 x 720 @ 120 fps 640 x 480 @ 120 fps
| | Output Format | YUV422-UYVY RGB888 RGB565 RAW8 RAW10 RAW12
|
|---|
|
| Interface |
| Serial Link | FPD-Link III
| | Serializer | TI DS90UB953
| | Connector | FAKRA SMB Jack Z-Code
|
|---|
|
| Power Specifications |
| Power over Coax | 10.8V – 26.4V
| | Power Consumption | ≤ 1.5W
| | Standby Power | ≤ 0.1W Standby
|
|---|
|
| Software |
| Platform Support | NVIDIA Jetson AGX Orin NVIDIA Jetson Orin Nano / NX NVIDIA Jetson Xavier NX NVIDIA Jetson Nano NXP i.MX95 TI Sitara™ AM68 / AM69 TI Jacinto™ TDA4VM / TDA4VH
| | Operation Systems | Linux Yocto
| | SDK | VizionViewer™ / VizionSDK
|
|---|
|
| Lens Information |
| Focus Type | Fixed Focus
| | Focal Length | 3.9 mm
| | Aperture | F2.8
| | Module D-FOV | 82.8° ± 5%
| | Module H-FOV | 73.4° ± 5%
| | Module V-FOV | 50.1° ± 5%
| | TTL | 22 mm
| | BFL | 4.54 mm
| | MOD | 0.3 m
| | Distortion | < 1.26%
| | IR-Filter | 650 nm
|
|---|
|
| Environmental and Mechanical |
| Dimensions | 24.5(W) x 24.5(H) x 30.0(D) mm
| | Weight | 20 grams
| | Operation Temperature | -30°C to +70℃
|
|---|
|
| Certification and Compliance |
| Certification | Compliant with CE / FCC / RoHS / REACH directives
|
|---|
|
| Commercial Information |
| Brand | TechNexion
| | Country of Origin | Taiwan
| | HTSN | 8525.89.5050
| | ECCN | EAR99
| | REACH / RoHS | Yes
|
|---|
|