TEVS-AR0145-C-S140-IR

SKU: TEVSAR0145CS140IR Category: Brand:

MIPI CSI-2 Sensor onsemi AR0145 1MP Color Global Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter

Volume Pricing
Quantity Discount (%) Price
1 - 50 $89.00
51 - 199 6.63 % $83.10
200 - 499 0.56 % $88.50
500+ 16.97 % $73.90
$89.00In stock (can be backordered)
Factory Stock
30 in stock
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0145

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

2.8 μm x 2.8 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Input Clock Range

48 MHz

Optical Format

1/4.3” (Diagonal 4.23 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

≤ 523 mW

SW Standby Power

≤ 32 mW Standby

HW Standby Power

≤ 21 mW Standby

Software Support
Platform Support

NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

1.8 mm

Aperture

F2.3

Module D-FOV

140.0° ± 5%

Module H-FOV

114° ± 5%

Module V-FOV

80° ± 5%

TTL

15.9 mm

BFL

4.0 mm

MOD

0.2 m

Distortion

< – 98°

IR-Filter

650 nm

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 12.7(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

TEVS-AR0145 Block Diagram

Spectral Characteristics

AR0145 Spectral Characteristics

SHARE YOUR CART