PCN_ECN_banner

TEVS-AR1335-C-S85-IR

SKU: TEVSAR1335CS85IR Category:

MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter

100 in stock (can be backordered)

Quantity Discount (%) Price
1 - 99 $80.00
100 - 249 5 % $76.00
250 - 499 10 % $72.00
500+ 15 % $68.00
x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR1335

Active Pixels

4208 (H) x 3120 (V) = 13MP

Pixel Size

1.1 μm x 1.1 μm

Optical Format

1/3.2” (Diagonal 5.8 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Illuminated type

Back Side Illuminated (BSI)

Maximum Frame Rate (YUY2)

1280 x 720 @ 120 fps
1920 x 1080 @ 60 fps
2560 x 1440 @ 30 fps
3840 x 2160 @ 15 fps
4200 x 3120 @ 10 fps
640 x 480 @ 60 fps

Maximum S/N Ratio

37 dB

HDR Support

Yes

Input Clock Range

48 MHz

Output Format

YUV2

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Camera Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

4300 x 3120 @ 10 fps ≤ 622 mW

Standby Power

≤ 33 mW Standby

Software Support
Platform Support

NXP i.MX8M Nano / Mini / Plus
NXP i.MX93
TI Sitara™ AM62x / AM62A
TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ SDK

Lens Information
Focus Type

Fixed Focus

Focal Length

3.2 mm

Aperture

F2.4

Lens D-FOV

91.0°

Lens H-FOV

82.0°

Lens V-FOV

51.4°

Module D-FOV

84.6° ± 5%

Module H-FOV

70.3° ± 5%

Module V-FOV

55.2° ± 5%

TTL

22 mm

BFL

3.4 mm

MOD

0.3 m

Distortion

< 3.9%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 12.7(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

TEVS-AR1335 Block Diagram

Spectral Characteristics

AR1335 Spectral Characteristics

Switch Setting

AR1335 Switch

SHARE YOUR CART