PCN_ECN_banner

TEVS-AR0822-C-S108-IR

SKU: TEVSAR0822CS108IR Category:

MIPI-CSI2 Sensor onsemi AR0822 8MP 4K Color Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter

Available on backorder

Quantity Discount (%) Price
1 - 99 $145.00
100 - 249 5 % $137.75
250 - 499 10 % $130.50
500+ 15 % $123.25
x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0822

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.0 μm x 2.0 μm

Optical Format

1/2” (Diagonal 8.81 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Illuminated type

Back Side Illuminated (BSI)

Maximum Frame Rate (YUY2)

1280 x 720 @ 60 fps
1920 x 1080 @ 60 fps
2560 x 1440 @ 30 fps
3840 x 2160 @ 15 fps
640 x 480 @ 60 fps

Maximum S/N Ratio

40.5 dB

HDR Support

Yes

Input Clock Range

48 MHz

Output Format

YUV2

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Camera Connector

Power Specifications
Supply Voltage

Digital: 3.3V
Analog: 2.8V
I/O: 1.8V

Power Consumption

3840 x 2160 @ 24 fps ≤ 1194 mW

Standby Power

≤ 52 mW Standby

Software Support
Platform Support

NXP i.MX8M Nano / Mini / Plus
NXP i.MX93
TI Sitara™ AM62x / AM62A
TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ SDK

Lens Information
Focus Type

Fixed Focus

Focal Length

5 mm

Aperture

F2.0

Lens D-FOV

113.0°

Lens H-FOV

94.0°

Lens V-FOV

50.0°

Module D-FOV

108.3° ± 5%

Module H-FOV

93.0° ± 5%

Module V-FOV

50.6° ± 5%

TTL

29.4 mm

BFL

6.05 mm

MOD

0.3 m

Distortion

< – 43.70%

IR-Filter

650 nm

Lens Operating Temperature

-10°C to +50°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 17.1(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

TEVS-AR0822 Block Diagram

Spectral Characteristics

AR0822 Spectral Characteristics

Switch Setting

AR0822 Switch

SHARE YOUR CART