TEVS-AR0144-C-SB-RPI15

SKU: TEVSAR0144CSBRPI15 Category: Brand:

MIPI CSI-2 Sensor onsemi AR0144 1MP Color Global Shutter with ISP + S Mount M12 Lens Holder + RPI 15 Pin Converter and Flex PCB

Volume Pricing
Quantity Discount (%) Price
1 - 50 — $90.50
51 - 199 8% $83.26
200 - 499 14% $77.83
500+ 20% $72.40
$90.50In stock (can be backordered)
Factory Stock
50 in stock
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Input Clock Range

48 MHz

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

15 Pin Standardized ZIF Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

≤ 486 mW

SW Standby Power

≤ 46 mW Standby

HW Standby Power

≤ 21 mW Standby

Software
Platform Support

NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
TI Sitara™ AM62
TI Jacinto™ TDA4VM
Raspberry Pi 4

Operation Systems

Linux

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

TBD

Weight

≤ 18 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

TEVS-AR0144-RPI15 Block Diagram

Dimensions

TEVI-AR0144-C-S83-IR-RPI15 Dimension

Spectral Characteristics

AR0144 Spectral Characteristics

Switch Setting

AR0144 Switch

15 Pin Connector Pin Definition

15 Pin Connector Pin Definition

SHARE YOUR CART