TEVS-AR0246-C-S83-IR-NXP
MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard ISP + 83 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $154.50 |
| 51 - 199 | 7.23 % | $143.33 |
| 200 - 499 | 13.5 % | $133.65 |
| 500+ | 19.75 % | $123.98 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||||
| Interface | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Software Support | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Lens Information | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
Platform Support

Block Diagram

Spectral Characteristics

