TEVS-AR0821-C-S119-EVK

SKU: TEVSAR0821CS119EVK Category: Brand:

MIPI CSI-2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 119 Degree M12 Lens + FPC Cable for TechNexion SOM EVK

Volume Pricing
Quantity Discount (%) Price
1 - 50 — $161.00
51 - 199 7.36% $149.15
200 - 499 13.23% $139.70
500+ 19.1% $130.25
$161.00In stock (can be backordered)
Factory Stock
10 in stock
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0821

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.1 μm x 2.1 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

41.8 dB

Input Clock Range

48 MHz

Optical Format

1/1.7” (Diagonal 9.25 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUY2)

3840 x 2160 @ 15 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

≤ 1004 mW

SW Standby Power

≤ 97 mW Standby

HW Standby Power

≤ 52 mW Standby

Software
Platform Support

NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

3 mm

Aperture

F2.0

Module D-FOV

118.8° ± 5%

Module H-FOV

110.7° ± 5%

Module V-FOV

75.4° ± 5%

TTL

29.56 mm

BFL

4.85 mm

MOD

0.3 m

Distortion

< – 5%

IR-Filter

None

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 22.9(D) mm

Weight

≤ 12 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0821 Block Diagram

Spectral Characteristics

AR0821 Spectral Characteristics

Switch Setting

AR0821 Switch

SHARE YOUR CART