UVLS3-AR0821-C-S44-IR
$225.00
Quantity | Discount (%) | Price |
---|---|---|
1 | — | $225.00 |
FPDLINK-III PCB Board Camera with onsemi AR0821 8MP 4K Rolling Shutter with Onboard ISP + 44 Degree M12 Lens with IR-Cut Filter
Specifications
Additional information
CMOS Sensor | onsemi AR0821 |
---|---|
Active Pixels | 3848 (H) x 2168 (V) = 8MP |
Pixel Size | 2.1 μm x 2.1 μm |
Optical Format | 1/1.7” (Diagonal 9.25 mm) |
Shutter Type | Rolling Shutter |
Chromaticity | Color |
Illuminated type | Back Side Illuminated (BSI) |
Maximum Frame Rate (YUV422-UYVY) | 3840 x 2160 @ 15 fps, 2560 x 1440 @ 30 fps, 1920 x 1080 @ 60 fps, 1280 x 720 @ 60 fps, 640 x 480 @ 60 fps |
Maximum S/N Ratio | 41.8 dB |
HDR Support | Yes |
Output Format | YUV422-UYVY |
Connector | FAKRA SMB Jack Z-Code |
Serial Link | FPD-Link III |
Supply Voltage | 12V ± 5% |
Power Consumption | UYVY 3840 x 2160 @ 15 fps ≤ 1.6W |
Standby Power | ≤ 0.1W Standby |
Platform Support | NVIDIA Jetson Orin Nano / NX, NVIDIA Xavier NX, NVIDIA Jetson Nano, NXP i.MX93, NXP i.MX8M Mini / Plus, TI Sitara™ AM62 / AM62A / AM67, TI Jacinto™ TDA4VM / TDA4VH, x86 Intel / AMD |
Operation Systems | Linux, Yocto |
SDK | VizionViewer™ / VizionSDK |
Dimensions | 24.5(W) x 24.5(H) x 34.4(D) mm |
Weight | 25 grams |
Relative Humidity | 10 to 90 % |
MTBF | 50,000 Hours |
Shock | 15G half-sine 11 ms duration |
Operation Temperature | -30°C to +70℃ |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
Brand | TechNexion |
Country of Origin | Taiwan |
HTSN | 8525.80.5050 |
ECCN | EAR99 |
REACH / RoHS | Yes |
Focus Type | Fixed Focus |
Focal Length | 12 mm |
Aperture | F2.0 |
Lens D-FOV | 41.0° |
Lens H-FOV | 38.0° |
Lens V-FOV | 22.0° |
Module D-FOV | 44.0° ± 5% |
Module H-FOV | 38.3° ± 5% |
Module V-FOV | 21.6° ± 5% |
TTL | 23.9 mm |
BFL | 3.88 mm |
MOD | 0.15 m |
Distortion | < 2.0% |
IR-Filter | 650 nm |
Lens Operating Temperature | -10°C to +50°C |