PCN_ECN_banner

UVLS3-AR0144-C-S33-IR

SKU: UVLS3AR0144CS33IR Category:

FPDLINK-III PCB Board Camera with onsemi AR0144 1MP Color Global Shutter with Onboard ISP + 33 Degree M12 Lens with IR-Cut Filter

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Illuminated type

Front Side Illuminated (FSI)

Maximum Frame Rate (UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Maximum S/N Ratio

38 dB

Output Format

UYVY

Interface
Connector

FAKRA SMB Jack Z-Code

Serial Link

FPD-Link III

Power Specifications
Supply Voltage

12V ± 5%

Power Consumption

UYVY 1280 x 800 @ 60 fps ≤ 0.9W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

x86 Intel / AMD
NXP i.MX8M Mini / Plus
NXP i.MX93
TI Sitara™ AM62x / AM62A
TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux
Yocto

SDK

VizionViewer™ SDK

Lens Information
Focus Type

Fixed Focus

Focal Length

8 mm

Aperture

F1.8

Lens D-FOV

34.0°

Lens H-FOV

28.2°

Lens V-FOV

17.5°

Module D-FOV

33.1° ± 5%

Module H-FOV

28.0° ± 5%

Module V-FOV

17.4° ± 5%

TTL

25.22 mm

BFL

6.92 mm

MOD

0.2 m

Distortion

< – 5.11%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 30.0(D) mm

Weight

20 grams

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

-30°C to +70℃

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

UVLS3-AR0144-SL Block Diagram

Dimensions

UVLI-AR0144 Dimension

Spectral Characteristics

AR0144 Spectral Characteristics

SHARE YOUR CART