TechNexion

TEVI-AR0234-S82

ON SEMI AR0234 2MP FULL-HD GLOBAL SHUTTER WITH ISP CAMERA MODULE + 82 DEGREE M12 LENS

Available on backorder

Quantity Price
1 - 49 $139.00
50 - 99 $132.05
100+ $125.10
x

ON Semi AR0234 2MP Full-HD Global Shutter with ISP Camera Module + 82 Degree M12 Lens

Additional information

Sensor Information
CMOS Sensor

ON Semi AR0234

Active Pixels

1920 (H) x 1200 (V)

Pixel Size

3.0 μm x 3.0 μm

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Mono / Color

Maximum Frame Rate

2.3Mp/12bit: 120 fps
720p/12bit: 120 fps

Chief Ray Angle

28°

Input Clock Range

6 – 64 MHz

Bit Depths

8 / 10 / 12 bit

Environmental and Mechanical
Dimensions

24.5 x 24.5 x 3.6 mm

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40° to +85° C

Vibration

1 Grms random 5-500Hz hr/axis

Weight

≤ 3 grams

Interface
Communication Interface

I2C
MIPI-CSI2 (4 Lane)

Connector

70 Pin Standardized Camera Connector

Platform Support
Platform Support

Nvidia Jetson Nano
Nvidia Jetson Xavier NX
NXP i.MX Series

ISP
ISP Functions

Auto White Balance (Color Mode)
Auto Exposure
Auto Gain
Color Calibration
Gamma

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Shop Data
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

YES

TEVI-AR0234 Block Diagram

TEVI-AR0234-S82 Dimensions

AR0234 Spectral Characteristics

SHARE YOUR CART