MESOS-V1320-G1-AR0830-C-CB

SKU: MESOSV1320G1AR0830CCB Category: Brand:

GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + C Mount Body

Volume Pricing
Quantity Discount (%) Price
1 - 50 — $705.00
51 - 199 7.66% $651.00
200+ 13.55% $609.50
$705.00Available on backorder
Factory Stock
Available to order
Distributor Stock

Specifications

Additional information

Core System
Architecture

1x Arm Cortex-M33
1x Arm Cortex-M7
6x Arm® Cortex-A55 multicore complex
NXP eIQ® Neutron Neural Processing Unit

Memory

On-Board 2GB LPDDR4X

Storage

32GB eMMC (default)

AI / Vision Capabilities
NPU / AI

8 TOPS

Camera Information
CMOS Sensor

onsemi AR0830

Active Pixels

3840 (H) x 2160 (V) = 8MP

Pixel Size

1.4 μm x 1.4 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

39.9 dB

Optical Format

1/2.9” (Diagonal 6.17 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

3840 x 2160 @ 5 fps

Output Format

YUV422-UYVY
RGB888

Software
SDK

VizionViewer™ / VizionSDK

External Connectors
Network

1x 1GbE Ethernet

I/O Connector

1× 12-pin: ISO-DI, ISO-DO, Trigger IN, Flash OUT, ISO Power, DC_IN (10–30 VDC, 2A)

Environmental and Mechanical
Dimensions

87 (L) x 29 (W) x 29 (D) mm

Weight

TBD

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-20°C to +50℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

GigE Vision

Ver. 3.0 with RDMA (RoCEv2)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Dimensions

Pin Define

Spectral Characteristics

AR0830 Spectral Characteristics

SHARE YOUR CART