EDM1-IMX6PU-R10-E04-BB

SKU: EDM1IMX6PUR10E04BB Category:

EDM System-on-Module based around NXP i.MX6 DualLite SoC with 1GB of DDR3 memory, 4GB eMMC and BCM43438 Wireless and Bluetooth.

Volume Pricing
Quantity Discount (%) Price
1 - 99 — $105.40
100+ 2.94% $102.30
$105.40In stock
Factory Stock
4 in stock
Distributor Stock

Specifications

Additional information

Core System
Processor

NXP i.MX6 Duallite

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

1GB DDR3

Storage

4GB eMMC

Board-to-Board Connector

EDM connector (314-pin MXM3)

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

AI / Vision Capabilities
Camera

MIPI CSI (2 lanes)

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Broadcom BCM43438 802.11 b/g/n

Bluetooth

Broadcom BCM43438 BT 4.1 (BR+EDR+BLE)

Antenna

u.FL connector

Signaling
I/O

HDMI
LVDS
TTL RGB
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video
GPU Engine

Vivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)

Video Decode

1080p30 + D1 (Solo/DualLite)

Video Encode

BP/Dual 720p

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Commercial Linux

Environmental and Mechanical
Dimensions

82 x 60 mm

Weight

20 grams

Form Factor

EDM Type 1

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 63292 (Bluetooth 4.1)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Block Diagram

Dimensions

SHARE YOUR CART