10 EDM CONNECTORS + 40 STANDOFFS + 40 SCREWS
TechNexion
Taiwan
8536.90.8585
EAR99
740.17(b)(1) Mass Market (No License Required)
Yes
7 INCH 1024 x 600 RESISTIVE 4 WIRE TOUCH 250 NITS LCD PANEL INCLUDING ADAPTOR AND CABLES TO CONNECT TO EDM EVALUATION BOARDS
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 1.50 MM THICKNESS FOR NXP I.MX6UL / ULL OR I.MX6 DUAL / QUAD / QUADPLUS UNLIDDED OR I.MX7
PICO HEATSINK 12MM + THERMOPAD WITH 1.75 MM THICKNESS FOR NXP i.MX8M MINI
EDM TYPE G HEATSINK PLACEHOLDER FOR I.MX8M MINI / NANO + THERMOPAD WITH 1.75 MM THICKNESS
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 0.75 MM THICKNESS FOR NXP I.MX6 DUAL / QUAD / QUADPLUS LIDDED OR I.MX8M
PICO LOW-PROFILE HEATSINK 6MM + THERMOPAD WITH 1.75 MM THICKNESS FOR NXP i.MX8M MINI