TEP-0500-IMX7
- The TEP-0500-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
- The TEP-0500-IMX7 features a 5-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
- Edge-computing ready with internal mini-PCIe expansion + SIM card slot for LTE/5G cloud connectivity.
- 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
- Orderable with single voltage 12VDC, wide voltage 9 – 36VDC or 802.3.at PoE (power over ethernet) options.

TEP-1010-IMX6
TEP-1010-IMX6 can be easily customized with additional interfaces or special power requirements.

TEP-0700-IMX7
- The TEP-0700-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
- The TEP-0700-IMX7 features a 7-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
- Edge-computing ready with internal mini-PCIe expansion + SIM card slot for LTE/5G cloud connectivity.
- 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
- Orderable with single voltage 12VDC, wide voltage 9 – 36VDC or 802.3.at PoE (power over ethernet) options.