EDM-G-IMX8M-PLUS
- NXP i.MX8M Plus Arm Cortex-A53 multicore Processor
- Up to 8GB LPDDR4 memory
- Certified 802.11ac wireless connectivity and Bluetooth
- EDM Type G System-on-Module Compatibility.

PICO-IMX7
- NXP i.MX7 Arm Cortex-A7 + M4 Processor
- Up to 2GB DDR3L memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.

PICO-IMX6
- NXP i.MX6 Arm Cortex-A9 multicore Processor
- Up to 2GB DDR3L memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.

PICO-IMX6ULL
- NXP i.MX6 UL/ULL Arm Cortex-A7 Processor
- Up to 1GB DDR3L memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.

EDM-G-IMX8M-MINI
- NXP i.MX8M Mini Arm Cortex-A53 multicore Processor
- Up to 8GB LPDDR4 memory
- Certified 802.11ac wireless connectivity and Bluetooth
- EDM Type G System-on-Module Compatibility.

PICO-IMX8M-MINI
PICO System on Module with NXP i.MX8M Mini Application Processor

TEP-0500-IMX7
- The TEP-0500-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
- The TEP-0500-IMX7 features a 5-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
- Edge-computing ready with internal mini-PCIe expansion + SIM card slot for LTE/5G cloud connectivity.
- 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
- Orderable with single voltage 12VDC, wide voltage 9 – 36VDC or 802.3.at PoE (power over ethernet) options.

EDM-G-IMX8M-NANO
Based around the NXP i.MX8M Nano. The EDM Type G brings 64-bit computing to the edge.

PICO-IMX8M
- NXP i.MX8MQ Arm Cortex-A53 multicore Processor
- Up to 4GB LPDDR4 memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.

TEP-1010-IMX6
TEP-1010-IMX6 can be easily customized with additional interfaces or special power requirements.

PICO-PI-IMX8M-MINI
PICO System on Module with NXP i.MX8M Mini Evaluation Kit

TEP-0700-IMX7
- The TEP-0700-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
- The TEP-0700-IMX7 features a 7-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
- Edge-computing ready with internal mini-PCIe expansion + SIM card slot for LTE/5G cloud connectivity.
- 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
- Orderable with single voltage 12VDC, wide voltage 9 – 36VDC or 802.3.at PoE (power over ethernet) options.