EDM-G-IMX8M-PLUS
- NXP i.MX8M Plus Arm Cortex-A53 multicore Processor
- Up to 8GB LPDDR4 memory
- Certified 802.11ac wireless connectivity and Bluetooth
- EDM Type G System-on-Module Compatibility.
PICO-IMX7
- NXP i.MX7 Arm Cortex-A7 + M4 Processor
- Up to 2GB DDR3L memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.
PICO-IMX6
- NXP i.MX6 Arm Cortex-A9 multicore Processor
- Up to 2GB DDR3L memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.
PICO-IMX6ULL
- NXP i.MX6 UL/ULL Arm Cortex-A7 Processor
- Up to 1GB DDR3L memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.
STIX-9377-M2-B
QCA9377 WIFI 802.11AC + BLUETOOTH M.2 KEY B MODULE
TEV-AR0521
5MP Rolling shutter
low luminance capture
TEVI-OV5640
- 5MP Camera Sensor for general embedded applications
- Integrated Image Signal Processor (ISP)
- Software integration for NXP i.MX family
- Compatible with Nvidia Jetson Nano / Xavier NX
Badge-6500
EDM-G-IMX8M-MINI
- NXP i.MX8M Mini Arm Cortex-A53 multicore Processor
- Up to 8GB LPDDR4 memory
- Certified 802.11ac wireless connectivity and Bluetooth
- EDM Type G System-on-Module Compatibility.
FLEX-IMX8M-MINI
- NXP i.MX8M Mini Arm Cortex-A53 multicore Processor
- Up to 8GB LPDDR4 memory
- Certified 802.11ac wireless connectivity and Bluetooth
- FLEX System-on-Module Compatibility.
PICO-IMX8M-MINI
PICO System on Module with NXP i.MX8M Mini Application Processor
STIX-9377-M2-AE
QCA9377 WIFI 802.11AC + BLUETOOTH M.2 KEY AE MODULE
TEP-0500-IMX7
- The TEP-0500-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
- The TEP-0500-IMX7 features a 5-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
- Edge-computing ready with internal mini-PCIe expansion + SIM card slot for LTE/5G cloud connectivity.
- 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
- Orderable with single voltage 12VDC, wide voltage 9 – 36VDC or 802.3.at PoE (power over ethernet) options.
EDM-G-IMX8M-NANO
Based around the NXP i.MX8M Nano. The EDM Type G brings 64-bit computing to the edge.
PICO-IMX8M
- NXP i.MX8MQ Arm Cortex-A53 multicore Processor
- Up to 4GB LPDDR4 memory
- Certified 802.11ac wireless connectivity and Bluetooth
- PICO System-on-Module Compatibility.
STIX-9377-MPCIE
QCA9377 WIFI 802.11AC + BLUETOOTH MINI PCIE MODULE
TEVI-AR0521
5MP Rolling shutter
low luminance capture
Processed images with built-in Vizionlink™ ISP technology