| Camera Information |
| CMOS Sensor | onsemi AR0522
| | Active Pixels | 2592 (H) x 1944 (V) = 5MP
| | Pixel Size | 2.2 µm x 2.2 µm
| | Illuminated type | Back Side Illuminated (BSI)
| | Maximum S/N Ratio | 40 dB
| | Optical Format | 1/2.5" (Diagonal 7.13mm)
| | Shutter Type | Rolling Shutter
| | Chromaticity | Color / Mono
| | Maximum Frame Rate (YUV422-UYVY) | 2592 x 1944 @ 24 fps 2560 x 1440 @ 32 fps 1920 x 1080 @ 60 fps 1280 x 960 @ 60 fps 1280 x 720 @ 60 fps 640 x 480 @ 120 fps
| | Output Format | YUV422-UYVY RGB888 RGB565 RAW8 RAW10 RAW12
|
|---|
|
| Interface |
| Serial Link | FPD-Link III
| | Serializer | TI DS90UB953
| | Connector | FAKRA SMB Jack Z-Code
|
|---|
|
| Power Specifications |
| Power over Coax | 10.8V – 26.4V
| | Power Consumption | ≤ 1.65W
| | Standby Power | ≤ 0.1W Standby
|
|---|
|
| Software Support |
| Platform Support | NVIDIA Jetson AGX Orin NVIDIA Jetson Orin Nano / NX NVIDIA Jetson Xavier NX NVIDIA Jetson Nano NXP i.MX95 TI Sitara™ AM68 / AM69 TI Jacinto™ TDA4VM / TDA4VH
| | Operation Systems | Linux Yocto
| | SDK | VizionViewer™ / VizionSDK
|
|---|
|
| Environmental and Mechanical |
| Dimensions | 24.5(W) x 24.5(H) x 30.0(D) mm
| | Weight | 20 grams
| | Operation Temperature | -30°C to +70℃
|
|---|
|
| Certification and Compliance |
| Certification | Compliant with CE / FCC / RoHS / REACH directives
|
|---|
|
| Commercial Information |
| Brand | TechNexion
| | Country of Origin | Taiwan
| | HTSN | 8525.89.5050
| | ECCN | EAR99
| | REACH / RoHS | Yes
|
|---|
|