Connectivity |
Wi-Fi | NXP IW416 Wi-Fi 4 – 802.11 a/b/g/n
| Bluetooth | NXP IW416 Bluetooth
| Antenna | MHF4 connector
|
---|
|
Power Specifications |
Power Input | 3.3V DC
| Power Consumption | Depending on Configuration
|
---|
|
Environmental and Mechanical |
Dimensions | 12 x 16 mm
| Weight | ≤ 2 grams
| Form Factor | M.2 LGA Type 1216
| MTBF | 50,000 Hours
| Vibration | 1 Grms random 5-500Hz hr/axis
| Relative Humidity | 10 to 90 %
| Operation Temperature | Industrial: -40°C to +85°C
|
---|
|
Certification and Compliance |
USA | FCC ID: 2AKZA-IW416
| Canada | IC: 22364-IW416
| European Union | EN 55032 / EN 55035 EN 300 328 v2.2.2 EN 301 893 v2.1.1
| Japan | TELEC: 201-230590
| Australia / New Zealand | RCM Compliant
| Certification | Compliant with CE / FCC / RoHS / REACH directives
| Bluetooth Logo | QDID 218991 (Bluetooth 5.2)
|
---|
|