UVLS-GM2-AR0246-SL

  • onsemi AR0246 2MP rolling shutter image sensor with ISP
  • Designed for low light and high dynamic range performance
  • Captures high-speed dynamic targets clearly within an ultra-short exposure time
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
UVLS-GM2-AR0246-SL Medium FOV
UVLS-GM2-AR0246-SL Narrow FOV
UVLS-GM2-AR0246-SL Wide FOV
UVLS-GM2-AR0246-SL Back

Specifications

Camera Information
CMOS Sensor

onsemi AR0246

Active Pixels

1920 (H) x 1080 (V) = 2MP

Pixel Size

2.0 μm x 2.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

39 dB

Optical Format

1/4” (Diagonal 4.41 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1920 x 1080 @ 30 fps
1280 x 720 @ 30 fps
640 x 480 @ 30 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Serial Link

GMSL2™

Serializer

MAX96717

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

≤ 1.3W

Standby Power

≤ 0.6W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NXP i.MX95
NXP i.MX8M Plus
Intel Arrow Lake
Intel Panther Lake

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 30.0(D) mm

Weight

20 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

UVLS-GM2-AR0246-SL Block Diagram

Dimensions

Spectral Characteristics

AR0246 Spectral Characteristics

Part Numbers

Order Information Example:

UVLS-GM2-AR0246-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
LensS33S-Mount Module D-FOV 33°
S83S-Mount Module D-FOV 83°
S143S-Mount Module D-FOV 143°
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Lens / FOV

Select the field of view

3.

IR Cut Filter

Select with or without IR Cut Filter

Available standard part numbers
Part number Description Availability
UVLS-GM2-AR0246-SL Narrow FOV UVLS-GM2-AR0246-C-S33-IR
GMSL2 PCB Board Level Camera with onsemi AR0246 2MP Full-HD Color Rolling Shutter with Onboard ISP + 33 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
UVLS-GM2-AR0246-SL Medium FOV UVLS-GM2-AR0246-C-S83-IR
GMSL2 PCB Board Level Camera with onsemi AR0246 2MP Full-HD Color Rolling Shutter with Onboard ISP + 83 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
UVLS-GM2-AR0246-SL Wide FOV UVLS-GM2-AR0246-C-S143-IR
GMSL2 PCB Board Level Camera with onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard ISP + 143 Degree M12 Lens with IR-Cut Filter
In Stock
Shop

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART