| Core System |
| Processor | NXP i.MX6UL
| | Architecture | ARM Cortex-A7
| | PMIC | NXP PF3000
| | Memory | Upto 1GB DDR3L
| | Storage | 4GB eMMC
|
|---|
|
| Connectivity |
| Network LAN | 2x Micrel KSZ8081RNBCA Fast Ethernet LAN
| | Power over Ethernet | PoE function 802.3at (optional)
|
|---|
|
| Power Specifications |
| Power Input | 12 VDC 9-36V DC (wide power input)
| | Power Connector | 2-pin Micro-Fit 3.0
| | Power Consumption | Depending on Configuration
|
|---|
|
| Software Support |
| Standard Support | Linux Yocto Ubuntu
|
|---|
|
| Mounting Options |
| Rear Mounting | 4 mounting clips required (included)
| | VESA Mounting | 35*75 VESA MIS C. Standard (separate purchase)
| | Surface Mounting | 8 mounting holes
|
|---|
|
| Display |
| LCD | 5 inch widescreen LCD with LED Backlight
| | Resolution | 800 x 480 pixels
| | Luminance | 300 cd/m²
| | Maximum Colors | 16.7 million
| | Touchscreen | Projective Capacitive (multitouch)
|
|---|
|
| External Connectors |
| Network | 2x RJ45
| | USB | 1x USB 2.0 Host 1x USB 2.0 OTG (Type-C)
| | CAN BUS | 2x Flex CAN version 2.0B compliant
| | Serial Port | 4x RS-232
| | GPIO Connector | 12x GPIO
| | Buttons | 1x Boot Select 1x Reset
| | Indicators | 1x Programmable LED
| | SD Card Slot | 1x MicroSD Card Slot
|
|---|
|
| Environmental and Mechanical |
| Enclosure Material | Metal
| | Dimensions | 150 (W) x 105 (H) x 42 (D) mm
| | Weight | 550 grams
| | Frontbezel | Brushed Anodized Aluminium
| | IP Rating | IP65 Front
| | MTBF | 50,000 Hours
| | Shock | 15G half-sine 11 ms duration
| | Vibration | 1 Grms random 5-500Hz hr/axis
| | Relative Humidity | 10 to 90 %
| | Operation Temperature | Commercial: 0°C to +50°C
|
|---|
|
| Certification and Compliance |
| Certification | Compliant with CE / FCC / RoHS / REACH directives
|
|---|
|
| Commercial Information |
| Brand | TechNexion
| | Country of Origin | Taiwan
| | HTSN | 8471.90.0000
| | ECCN | 5A992.c Mass Market
| | CCATS | 740.17(b)(1) Mass Market (No License Required)
| | REACH / RoHS | Yes
|
|---|
|