| Core System |
| Processor | NXP i.MX6 Solo NXP i.MX6 Duallite
| | Architecture | ARM Cortex-A9
| | PMIC | NXP MMPF0100
| | Memory | Upto 2GB DDR3
| | Storage | 16GB eMMC
|
|---|
|
| Connectivity |
| Network LAN | 1x Atheros AR8035 Gigabit LAN
| | Power over Ethernet | PoE function 802.3at
|
|---|
|
| Video |
| GPU Engine | Vivante GC320 (2D Composition) Vivante GC880 (Solo/DualLite)
| | Video Decode | 1080p30 + D1 (Solo/DualLite)
| | Video Encode | BP/Dual 720p
|
|---|
|
| Audio |
|
|
| Power Specifications |
| Power Input | 10-30V DC
| | Power Connector | 2-pin Micro-Fit 3.0
| | Power Consumption | Depending on Configuration
|
|---|
|
| Software Support |
| Standard Support | Linux Yocto Ubuntu Android
| | Extended Support | Commercial Linux
|
|---|
|
| Mounting Options |
| Rear Mounting | 6 mounting clips required (included)
| | VESA Mounting | 35*75 VESA MIS C. Standard (separate purchase)
|
|---|
|
| Display |
| LCD | 7 inch widescreen LCD with LED Backlight
| | Resolution | 1024 x 600 pixels
| | Luminance | 500 cd/m²
| | Maximum Colors | 16.7 million
| | Touchscreen | Projective Capacitive (multitouch)
|
|---|
|
| External Connectors |
| External Display | 1x HDMI
| | Network | 1x RJ45
| | USB | 1x USB 2.0 Host 1x USB 2.0 OTG
| | CAN BUS | 2x Flex CAN version 2.0B compliant (galvanic isolated)
| | Serial Port | 1x RS-232 (galvanic isolated) 1x RS-232/422/485 (galvanic isolated)
| | GPIO Connector | 4x GPIO (galvanic isolated)
| | Buttons | 1x Boot Select 1x Reset
| | SD Card Slot | 1x MicroSD Card Slot
|
|---|
|
| Environmental and Mechanical |
| Enclosure Material | Metal
| | Dimensions | TBD
| | Weight | TBD
| | Frontbezel | Colorful Plastic Frame
| | MTBF | 50,000 Hours
| | Shock | 15G half-sine 11 ms duration
| | Vibration | 1 Grms random 5-500Hz hr/axis
| | Relative Humidity | 10 to 90 %
| | Operation Temperature | Commercial: 0°C to +50°C
|
|---|
|
| Certification and Compliance |
| Certification | Compliant with CE / FCC / RoHS / REACH directives
|
|---|
|
| Commercial Information |
| Brand | TechNexion
| | Country of Origin | Taiwan
| | HTSN | 8471.90.0000
| | ECCN | 5A992.c Mass Market
| | CCATS | 740.17(b)(1) Mass Market (No License Required)
| | REACH / RoHS | Yes
|
|---|
|