VCS-AR0822-C-SB
USB3 Type-C Enclosed Camera with onsemi AR0822 8MP 4K Color Rolling Shutter with onboard ISP + S Mount Body + Incl. 1 Meter USB C Cable
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $231.00 |
| 51 - 199 | 7.75% | $213.10 |
| 200 - 499 | 13.72% | $199.30 |
| 500+ | 19.87% | $185.10 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||||
| Interface | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Software | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
Block Diagram

Dimensions

Spectral Characteristics


