VCS-AR0544-C-CB-IR
USB3 Type-C Enclosed Camera with onsemi AR0544 5MP Color Rolling Shutter with onboard ISP + IR-Cut Filter with C Mount Body + Incl. 1 Meter USB C Cable
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $188.50 |
| 51 - 199 | 7.69% | $174.00 |
| 200 - 499 | 13.66% | $162.75 |
| 500+ | 19.84% | $151.10 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||
| Interface | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Software Support | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
Block Diagram

Dimensions

Spectral Characteristics


