VCS-AR0145-M-SB
USB3 Type-C Enclosed Camera with onsemi AR0145 1MP Monochrome Global Shutter with onboard ISP + S Mount Body + Incl. 1 Meter USB C Cable
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $173.50 |
| 51 - 199 | 7.67% | $160.20 |
| 200 - 499 | 13.63% | $149.85 |
| 500+ | 19.83% | $139.10 |
In stock (can be backordered)
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||
| Interface | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Software | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
Block Diagram

Dimensions

Spectral Characteristics


