VCS-AR0145-C-S78-IR
USB3 Type-C Enclosed Camera with onsemi AR0145 1MP Color Global Shutter with onboard ISP + 78 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $187.50 |
| 51 - 199 | 7.47 % | $173.50 |
| 200 - 499 | 13.36 % | $162.45 |
| 500+ | 19.47 % | $151.00 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||
| Interface | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Software Support | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Lens Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
Block Diagram

Dimensions

Spectral Characteristics



