TEVS-AR0822-C-S108

SKU: TEVSAR0822CS108 Category: Brand:

MIPI CSI-2 Sensor onsemi AR0822 8MP 4K Color Rolling Shutter with ISP + 108 Degree M12 Lens

Volume Pricing
Quantity Discount (%) Price
1 - 49 — $152.50
50 - 199 7.41% $141.20
200 - 499 13.21% $132.35
500+ 19.02% $123.50
$152.50In stock (can be backordered)
Factory Stock
10 in stock
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0822

Active Pixels

3840 (H) x 2160 (V) = 8MP

Pixel Size

2.0 μm x 2.0 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40.5 dB

Input Clock Range

48 MHz

Optical Format

1/1.8” (Diagonal 8.81 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUY2)

3840 x 2160 @ 15 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Digital: 3.3V
Analog: 2.8V
I/O: 1.8V

Power Consumption

≤ 881 mW

SW Standby Power

≤ 109 mW Standby

HW Standby Power

≤ 50 mW Standby

Software
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

3 mm

Aperture

F2.0

Module D-FOV

108.6° ± 5%

Module H-FOV

104.0° ± 5%

Module V-FOV

72.2° ± 5%

TTL

29.56 mm

BFL

4.85 mm

MOD

0.3 m

Distortion

< – 5%

IR-Filter

None

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 17.1(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0822 Block Diagram

Spectral Characteristics

AR0822 Spectral Characteristics

Switch Setting

AR0822 Switch

SHARE YOUR CART