TEVS-AR0144-C-S83

SKU: TEVSAR0144CS83 Category: Brand:

MIPI CSI-2 Sensor onsemi AR0144 1MP Color Global Shutter with ISP + 83 Degree M12 Lens

Volume Pricing
Quantity Discount (%) Price
1 - 50 — $81.00
51 - 199 7.49% $74.93
200 - 499 13.33% $70.20
500+ 19.16% $65.48
$81.00In stock (can be backordered)
Factory Stock
10 in stock
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Input Clock Range

48 MHz

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

≤ 486 mW

SW Standby Power

≤ 46 mW Standby

HW Standby Power

≤ 21 mW Standby

Software
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

2.85 mm

Aperture

F2.8

Module D-FOV

82.6° ± 5%

Module H-FOV

73.5° ± 5%

Module V-FOV

50.3° ± 5%

TTL

20 mm

BFL

2.03 mm

MOD

0.3 m

Distortion

< – 0.35%

IR-Filter

None

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 12.7(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0144 Block Diagram

Spectral Characteristics

AR0144 Spectral Characteristics

Switch Setting

AR0144 Switch

SHARE YOUR CART