PCN_ECN_banner

TEVS-AR0821-C-S113-IR-NXP

SKU: TEVSAR0821CS113IRNXP Category:

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 113 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

Available on backorder

Quantity Discount (%) Price
1 - 99 $200.00
100 - 249 5 % $190.00
250 - 499 10 % $180.00
500+ 15 % $170.00
x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0821

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.1 μm x 2.1 μm

Optical Format

1/2” (Diagonal 9.25 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Illuminated type

Back Side Illuminated (BSI)

Maximum Frame Rate (YUY2)

1280 x 720 @ 60 fps
1920 x 1080 @ 60 fps
2560 x 1440 @ 30 fps
3840 x 2160 @ 15 fps
640 x 480 @ 60 fps

Maximum S/N Ratio

41.8 dB

HDR Support

Yes

Input Clock Range

48 MHz

Output Format

YUV2

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

Molex 757830132 36 Pin NXP EVK Kit Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

3840 x 2160 @ 23 fps ≤ 1118 mW

Standby Power

≤ 54 mW Standby

Software Support
Platform Support

NXP i.MX8M Plus
NXP i.MX8M Mini
NXP i.MX93

Operation Systems

Linux
Yocto

SDK

VizionViewer™ SDK

Lens Information
Focus Type

Fixed Focus

Focal Length

5 mm

Aperture

F2.0

Lens D-FOV

113.0°

Lens H-FOV

94.0°

Lens V-FOV

50.0°

Module D-FOV

113.1° ± 5%

Module H-FOV

98.1° ± 5%

Module V-FOV

53.1° ± 5%

TTL

29.4 mm

BFL

6.05 mm

MOD

0.3 m

Distortion

< – 43.70%

IR-Filter

650 nm

Lens Operating Temperature

-10°C to +50°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 22.7(D) mm

Weight

≤ 20 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Spectral Characteristics

AR0821 Spectral Characteristics

SHARE YOUR CART