TEVS-AR0235-M-SB-RPI15
MIPI CSI-2 Sensor onsemi AR0235 2MP Full-HD Monochrome Global Shutter with ISP + S Mount M12 Lens Holder + RPI 15 Pin Converter and Flex PCB
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $119.50 |
| 51 - 199 | 8% | $109.94 |
| 200 - 499 | 14% | $102.77 |
| 500+ | 20% | $95.60 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||
| Interface | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Software | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
Platform Support

Block Diagram

Spectral Characteristics

