TEVS-AR0234-C-S83-EVK
MIPI CSI-2 Sensor onsemi AR0234 2MP Full-HD Color Global Shutter with ISP + 83 Degree M12 Lens + FPC Cable for TechNexion SOM EVK
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $121.50 |
| 51 - 199 | 7.57% | $112.30 |
| 200 - 499 | 13.54% | $105.05 |
| 500+ | 19.51% | $97.80 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||
| Interface | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Software | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Lens Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
Platform Support

Block Diagram

Spectral Characteristics

Switch Setting

