TELOS-AI4040

SKU: TELOSAI4040 Category: Brand:

High-performance 40 TOPS AI Module powered by the NXP Ara240 with 4GB RAM

Volume Pricing
Quantity Discount (%) Price
1 - 49 $700.00
50+ 7.14 % $650.00
$700.00Available on backorder
Factory Stock
Available to order
Distributor Stock

Specifications

Additional information

AI System
Chip

NXP Ara240

AI performance

40 TOPS

AI Model Architectures

Caffe
ONNX
PyTorch
TensorFlow

Memory

4GB LPDDR4

OS Support

Linux
Windows

Power Consumption

12W

Environmental and Mechanical
Dimensions

75 x 60 x 25 mm

Operation Temperature

-20°C to +70°C

Dimensions

SHARE YOUR CART