PICO LOW-PROFILE HEATSINK 6MM + THERMOPAD WITH 1.50 MM THICKNESS FOR NXP i.MX6 UL/ULL OR i.MX6 QUAD UNLIDDED or i.MX7
TechNexion
Taiwan
8473.30.5100
EAR99
740.17(b)(1) Mass Market (No License Required)
Yes
ANTENNA KIT CONTAINING MHF TO SMA PATCH CABLE + 4.5 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA
30 PICO CONNECTOR (D40HC(3.0)-70DS-O.4V(51)) + 30 SCREWS + 60 NUTS
7 INCH 800 x 480 PCAP MULTI TOUCH LCD PANEL INCLUDING TTL ADAPTOR AND CABLES
PICO HEATSINK 12MM + THERMOPAD WITH 0.75 MM THICKNESS FOR NXP i.MX6 QUAD LIDDED OR i.MX8M
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 0.75 MM THICKNESS FOR NXP I.MX6 DUAL / QUAD / QUADPLUS LIDDED OR I.MX8M
EDM TYPE G HEATSINK PLACEHOLDER FOR I.MX8M MINI / NANO + THERMOPAD WITH 1.75 MM THICKNESS