ANTENNA KIT CONTAINING MHF4 TO SMA PATCH CABLE + 7.0 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA
TechNexion
Taiwan
8529.10.9100
EAR99
740.17(b)(1) Mass Market (No License Required)
Yes
7 INCH 1024 x 600 PCAP MULTI TOUCH LCD PANEL INCLUDING ADAPTOR AND CABLES
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 1.50 MM THICKNESS FOR NXP I.MX6UL / ULL OR I.MX6 DUAL / QUAD / QUADPLUS UNLIDDED OR I.MX7
PICO HEATSINK 12MM + THERMOPAD WITH 1.25 MM THICKNESS FOR NXP i.MX6 SOLO OR DUALLITE
EDM TYPE G HEATSINK PLACEHOLDER FOR I.MX8M MINI / NANO + THERMOPAD WITH 1.75 MM THICKNESS
ANTENNA KIT CONTAINING MHF4 TO PCB ANTENNA + 2.5 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 0.75 MM THICKNESS FOR NXP I.MX6 DUAL / QUAD / QUADPLUS LIDDED OR I.MX8M