TELOS-AI4000 Series

  • Powered by NXP Ara240 with 40 TOPS edge AI performance
  • Supports GenAI models like LLaMA 2 and Stable Diffusion
  • Compatible with TensorFlow, PyTorch, ONNX, Caffe, and more
  • Ultra-low latency: ResNet50 in 2ms
  • Automatically detected and configured for TechNexion Telos-Vision and Telos-Core products
  • Comes with Managed OTA firmware to comply with CRA and cyber security updates.

Order this product
TELOS-AI4000

Highlights

Powerful Edge AI

Powered by NXP Ara 240, the Telos-AI4000 Series delivers up to 40 TOPS. It balances high throughput with efficiency for edge and generative AI workloads.

Ease of Integration

Automatically detected by Telos Vision and Telos Core devices. Add 40 TOPS of AI performance within seconds.

AI Frameworks

Compatible with Tensorflow PyTorch, ONNX, Caffe, and more. Deplay YOLOv8 and LLAaMA 2 models in a heartbeat.

AI Model Architectures

Supports Vision Language Models (VLMs) and Vision Language Actions (VLAs), Transformer Models and Convolutional Neural Networks (CNNs).

Low Latency

Ultra low Latency : ResNet50 in 2 ms provided over a superfast PCIe interface integrated with Telos Vision DMA support.

Scalable

Up to 16GB low power double data rate (LPDDR4) memory provides scalability to match your AI Model needs.

Longevity

Longevity

Telos-AI4000 Series comes with a 10 year longevity commitment and pin-compatible upgrades.

Partner Ecosystem

Software Integration Partners can run their software on any Telos-Vision or Telos-Core product locally.

Specifications

AI System
Chip

NXP Ara240

AI performance

40 TOPS

AI Model Architectures

Caffe
ONNX
PyTorch
TensorFlow

Memory

Up to 16GB LPDDR4

OS Support

Linux
Windows

Power Consumption

12W

Environmental and Mechanical
Dimensions

75 x 60 x 25 mm

Operation Temperature

-20°C to +70°C

Dimensions

SHARE YOUR CART