VL-FPD3-8CAM-RPI22

  • Easily connect up-to 8 FPD-Link III cameras to Nvidia Orin, NXP i.MX95 or Renesas platforms
  • Supports Frame-sync / Time-Sync protocol
  • Readily available Software driver + VizionSDK
  • Ideal for AMR, Robotics, UAV, and Automotive applications

Order this product
VL-FPD3-8CAM-RPI22 Front
VL-FPD3-8CAM-RPI22
VL-FPD3-8CAM-RPI22 Back
VL-FPD3-8CAM-RPI22

Specifications

Information
Deserializer

DS90UB962

Frame Sync Support

Sync mode / non-Sync mode support

Interface
Support Camera Quantity

Up to 8 Cameras

Connector

FAKRA SMB Jack Z-Code

DIO Connector

20-Pin Expansion
22 Pin Standardized Connector

Power Specifications
Power Input

10-30V DC

Power Connector

DC Jack

Power Consumption

Depending on Configuration

Software Support
Platform Support

NVIDIA Jetson Orin Nano / NX

Operation Systems

Linux

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

79 x 80 mm

Weight

64 grams

Operation Temperature

-30°C to +70℃

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VL-FPD3-8CAM-RPI22 Block Diagram

Dimensions

VL-FPD3-8CAM-RPI22 Dimensions

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART