| Camera Information |
| CMOS Sensor | onsemi AR0145
| | Active Pixels | 1280 (H) x 800 (V) = 1MP
| | Pixel Size | 2.8 μm x 2.8 μm
| | Illuminated type | Front Side Illuminated (FSI)
| | Maximum S/N Ratio | 37 dB
| | Optical Format | 1/4.3” (Diagonal 4.23 mm)
| | Shutter Type | Global Shutter
| | Chromaticity | Color / Mono
| | Maximum Frame Rate (YUV422-UYVY) | 1280 x 800 @ 115 fps 1280 x 720 @ 115 fps 640 x 480 @ 115 fps
| | Output Format | YUV422-UYVY RGB888 RGB565 RAW8 RAW10 RAW12
|
|---|
|
| Interface |
| Serial Link | FPD-Link III
| | Serializer | TI DS90UB953
| | Connector | FAKRA SMB Jack Z-Code
|
|---|
|
| Power Specifications |
| Power over Coax | 10.8V – 26.4V
| | Power Consumption | ≤ 1W
| | Standby Power | ≤ 0.1W Standby
|
|---|
|
| Software Support |
| Platform Support | NVIDIA Jetson Orin Nano / NX NXP i.MX95 NXP i.MX8M Plus TI Sitara™ AM68 / AM69 TI Jacinto™ TDA4VM / TDA4VH
| | Operation Systems | Linux Yocto
| | SDK | VizionViewer™ / VizionSDK
|
|---|
|
| Environmental and Mechanical |
| Dimensions | 24.5(W) x 24.5(H) x 30.0(D) mm
| | Weight | 20 grams
| | Operation Temperature | -30°C to +70℃
|
|---|
|
| Certification and Compliance |
| Certification | Compliant with CE / FCC / RoHS / REACH directives
|
|---|
|
| Commercial Information |
| Brand | TechNexion
| | Country of Origin | Taiwan
| | HTSN | 8525.89.5050
| | ECCN | EAR99
| | REACH / RoHS | Yes
|
|---|
|