Products_Panel Computing_banner

TWP-1010-IMX6

  • The TWP-1010-IMX6 is a scalable multimedia HMI based on an NXP i.MX6 multicore Cortex-A9™ processor.
  • Supports 2D/3D graphic applications.
  • Features a 10.1-inch widescreen ratio multitouch PCAP touch screen with LED backlight.
  • Brushed Anodized Aluminum front bezel.
  • Edge-computing ready with mini-PCIe expansion + SIM card slot for cloud connectivity.

Order this product
TWP-1010-IMX6 FRONT
TWP-1010-IMX6 34RIGHT TOP
TWP-1010-IMX6 BOTTOM SIDE
TWP-1010-IMX6 BACK

TWP-1010-IMX6 Highlights

ARM Cortex-A9

Powered by NXP i.MX 6 series processor in multicore ARM Cortex-A9 architecture, cost-effective for a graphical user interface while providing sufficient power for typical industrial and multimedia applications.

Cost Saving

Scalability with a single software BSP is what the NXP i.MX6 Family is famous for. Keep your investment to a minimum and easily scale up or down to meet the product requirements.

PoE

Distributes power over an Ethernet network.

M.2

Supports an internal M.2 wireless communication module.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

I/O

Rich I/O is available for extension and connection.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Waterproof

Protected from total dust ingress and steam-jet cleaning.

Specifications

Core System
Processor

NXP i.MX6 Solo
NXP i.MX6 Duallite
NXP i.MX6 Quad

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

Upto 2GB DDR3

Storage

4GB eMMC

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Power over Ethernet

PoE function 802.3at (optional)

Video
GPU Engine

Vivante GC2000 (Quad)
Vivante GC320 (2D Composition)
Vivante GC355 (Quad)
Vivante GC880 (Solo/DualLite)

Video Decode

1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Quad)

Video Encode

1080p30 H.264
BP/Dual 720p

Power Specifications
Power Connector

3-pin M12

Power Input

12 VDC
9-36V DC (wide power input)

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Mounting Options
VESA Mounting

75*75 VESA MIS-D Standard (separate purchase)

YOKE Mounting

Yoke Standard 50mm (separate purchase)

Display
LCD

10.1 inch widescreen LCD with LED Backlight

Resolution

1280 x 800 pixels

Luminance

350 cd/m²

Maximum Colors

16.7 million

Touchscreen

Projective Capacitive (multitouch)

External Connectors
Network

1x 8-pin M12

USB

1x 8-pin M12 (2x USB 2.0 Host)

Serial Port

1x 8-pin M12 (1x RS-232)

Environmental and Mechanical
Enclosure Material

Metal

Dimensions

293 (W) x 211 (H) x 56 (D) mm

Weight

3600 grams

Frontbezel

Stainless Steel

IP Rating

IP69K

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +50°C

Expansion Interfaces
Expansion Slots

2x M.2 Slot
2x mini-PCIe with SIM Card Slot

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8471.90.0000

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

Dimensions

TWP-1010-IMX6 Dimensions
SHARE YOUR CART