TEP-1010-IMX6

  • The TEP-1010-IMX6 is a scalable multimedia HMI based on an NXP i.MX6 Solo, DualLite, or Quad multicore Cortex-A9™ processor supporting 2D/3D graphic applications.
  • Features a 10.1-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
  • Edge-computing ready with internal mini-PCIe expansion + SIM Card slot for LTE/5G cloud connectivity.
  • Orderable with single voltage 12V DC, wide voltage 9 - 36V DC or 802.3.at PoE (power over ethernet) options and GPIO, UART, CAN interfaces (optional galvanic isolated).
  • HDMI and VGA secondary display support.
  • Linux, Yocto, Ubuntu, Android runtime images and full source code available.

Order this product
TEP-1010-IMX6 FRONT
TEP-1010-IMX6 LEFT SIDE
TEP-1010-IMX6 BOTTOM SIDE
TEP-1010-IMX6 BACK

Specifications

Core System
Processor

NXP i.MX6 Solo
NXP i.MX6 Duallite
NXP i.MX6 Quad

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

Upto 2GB DDR3

Storage

4GB eMMC

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Power over Ethernet

PoE function 802.3at (optional)

Video
GPU Engine

Vivante GC2000 (Quad)
Vivante GC320 (2D Composition)
Vivante GC355 (Quad)
Vivante GC880 (Solo/DualLite)

Video Decode

1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Quad)

Video Encode

1080p30 H.264
BP/Dual 720p

Audio
Audio Codec

NXP SGTL5000

Audio Connectors

1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out

Power Specifications
Power Input

12 VDC
9-36V DC (wide power input)

Power Connector

2-pin Micro-Fit 3.0

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Commercial Linux

Mounting Options
Rear Mounting

7 mounting clips required (included)

VESA Mounting

100*100 VESA MIS-D Standard (separate purchase)

Surface Mounting

10 mounting holes

Display
LCD

10.1 inch widescreen LCD with LED Backlight

Resolution

1280 x 800 pixels

Luminance

350 cd/m²

Maximum Colors

16.7 million

Touchscreen

Projective Capacitive (multitouch)

External Connectors
External Display

1x HDMI
1x VGA 15-pin D-SUB

Network

1x RJ45

USB

1x USB 2.0 OTG (Type-C)
4x USB 2.0 Host

CAN BUS

2x Flex CAN version 2.0B compliant

Serial Port

2x RS-232

GPIO Connector

8x GPIO

Buttons

1x Boot Select
1x Reset

Indicators

1x Programmable LED

SIM Card Slot

1x Micro-SIM Card Slot

SD Card Slot

1x MicroSD Card Slot

Expansion Interfaces
Expansion Slots

2x M.2 Slot
2x mini-PCIe with SIM Card Slot

Environmental and Mechanical
Enclosure Material

Metal

Dimensions

263 (W) x 182 (H) x 75 (D) mm

Weight

1900 grams

Frontbezel

Brushed Anodized Aluminium

IP Rating

IP65 Front

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +50°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8471.90.0000

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

TEP-1010-IMX6 Block Diagram

Dimensions

TEP-1010-IMX6 Dimensions
SHARE YOUR CART