Products_Panel Computing_banner

TEP-0700-IMX6UL

  • The TEP-0700-IMX6UL is a cost-optimized general industrial applications HMI based on an NXP I.MX6UL core Cortex-A7™ processor.
  • Features a 7-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
  • 4 RS-232, 2 CAN, 12 GPIO, 2 Fast Ethernet and USB interfaces.
  • Orderable with single voltage 12V DC, wide voltage 9 - 36V DC or 802.3.at PoE (power over ethernet) options.
  • Linux and Yocto runtime images and full source code available.

Order this product
TEP-0700-IMX6UL FRONT
TEP-0700-IMX6UL 34RIGHT TOP
TEP-0700-IMX6UL BOTTOM
TEP-0700-IMX6UL BACK

TEP-0700-IMX6UL Highlights

ARM Cortex-A7

Powered by NXP i.MX 6UL application processor in ARM Cortex-A7 architecture and up to 696MHz.

Cost Saving

Scalability with a single software BSP is what the NXP i.MX6 Family is famous for. Keep your investment to a minimum and easily scale up or down to meet the product requirements.

Power Optimized

Various power modules provide a wide power input voltage range.

PoE

Distributes power over an Ethernet network.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

I/O

Rich I/O is available for extension and connection.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Waterproof

Protected from total dust ingress and low-pressure water jets from any direction.

Specifications

Core System
Processor

NXP i.MX6UL

Architecture

ARM Cortex-A7

PMIC

NXP PF3000

Memory

Upto 1GB DDR3L

Storage

4GB eMMC

Connectivity
Network LAN

2x Micrel KSZ8081RNBCA Fast Ethernet LAN

Power over Ethernet

PoE function 802.3at (optional)

Power Specifications
Power Input

12 VDC
9-36V DC (wide power input)

Power Consumption

Depending on Configuration

Power Connector

2-pin Micro-Fit 3.0

Software Support
Standard Support

Linux
Yocto
Ubuntu

Mounting Options
Rear Mounting

4 mounting clips required (included)

VESA Mounting

35*75 VESA MIS C. Standard (separate purchase)

Surface Mounting

8 mounting holes

Modular Expansion Options
Power Expansion Module

TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-LAN1 (12V 3A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)

Display
LCD

7 inch widescreen LCD with LED Backlight

Resolution

800 x 480 pixels

Luminance

300 cd/m²

Maximum Colors

16.7 million

Touchscreen

Projective Capacitive (multitouch)

External Connectors
Network

2x RJ45

USB

1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)

CAN BUS

2x Flex CAN version 2.0B compliant

Serial Port

4x RS-232

GPIO Connector

12x GPIO

Buttons

1x Boot Select
1x Reset

Indicators

1x Programmable LED

SD Cardslot

1x MicroSD Card Slot

Environmental and Mechanical
Enclosure Material

Metal

Dimensions

150 (W) x 105 (H) x 42 (D) mm

Weight

550 grams

Frontbezel

Brushed Anodized Aluminium

Relative Humidity

10 to 90 %

IP Rating

IP65 Front

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +50°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8471.90.0000

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

TEP-0700-IMX6UL Block Diagram

Dimensions

TEP-0700-IMX6UL Dimensions
SHARE YOUR CART