| Connectivity |
| Wi-Fi | Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac
| | Bluetooth | Qualcomm Atheros QCA9377 Bluetooth
| | Antenna | MHF4 connector
|
|---|
|
| Power Specifications |
| Power Input | 3.3V DC +/-10%
| | Power Consumption | Depending on Configuration
|
|---|
|
| Environmental and Mechanical |
| Dimensions | 22 x 30 mm
| | Weight | ≤ 3 grams
| | Form Factor | M.2 KEY-E Type 2230
| | MTBF | 50,000 Hours
| | Shock | 15G half-sine 11 ms duration
| | Vibration | 1 Grms random 5-500Hz hr/axis
| | Relative Humidity | 10 to 90 %
| | Operation Temperature | Commercial: 0°C to +60°C
|
|---|
|
| Certification and Compliance |
| USA | FCC ID: 2AKZA-QCA9377
| | Canada | IC: 22364-QCA9377
| | European Union | EN 300 328 v2.2.2 EN 301 893 v2.1.1 EN 55032 / EN 55024
| | Japan | TELEC: 201-180629
| | Australia / New Zealand | RCM Compliant
| | Certification | Compliant with RoHS / REACH directives
| | Bluetooth Logo | QDID 150839 (Bluetooth 4.2) QDID 193238 (Bluetooth 5)
|
|---|
|