PICO-IMX8M-MINI Highlights
64-bit Performance
Low power NXP i.MX8M mini 64-bit Cortex-A53 comes with a Full-HD multimedia user experience for ubiquitous IIOT and Edge applications.
Power Optimized
Various power modules provide a wide power input voltage range.
Rugged and Reliable
Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.
Camera Integration
Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.
Certified Connectivity
Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.
Software Platform
We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.
Interfaces
Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.
Pin Compatibility
Scalability at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host from a low-power i.MX6UL/ULL to a powerful SOC that the i.MX8M or i.MX8M Mini brings to the PICO System-on-Module family.
Specifications
| Core System | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
| AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
| Connectivity | ||||||||||||||||
|
||||||||||||||||
| Signaling | ||||||||||||||||
|
||||||||||||||||
| Video | ||||||||||||||||
|
||||||||||||||||
| Audio | ||||||||||||||||
|
||||||||||||||||
| Power Specifications | ||||||||||||||||
|
||||||||||||||||
| Software Support | ||||||||||||||||
|
||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
| Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
| Commercial Information | ||||||||||||||||
|
||||||||||||||||
Blockdiagram
Dimensions
Part Numbers
Order Information Example:
PICO-IMX8MMxxx-Rxx-Exx-xxxx
| Code | Description | |
|---|---|---|
| Processor | IMX8MMQ | NXP i.MX8M Mini Quad Core |
| Processor Speed | 16 | 1.6Ghz |
| 18 | 1.8Ghz |
|
| Memory | R10 | 1GB LPDDR4 |
| R20 | 2GB LPDDR4 |
|
| R40 | 4GB LPDDR4 | |
| Storage | E16 | 16GB eMMC |
| Bluetooth / WiFi | - | - |
| 9377 | 1x Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac + Bluetooth | |
| Temperature Range | - | Commercial Temperature range (0~60° C)(Default) |
| TI | Industrial Temperature range (-40~85° C) |
Standard Parts

PICO-IMX8MMQ18-R10-E16
PICO SOM NXP I.MX8M Mini QUAD 1.8GHZ + 1GB LPDDR4 + 16GB EMMC

PICO-IMX8MMQ18-R10-E16-9377
PICO SOM NXP I.MX8M Mini QUAD 1.8GHZ + 1GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH

PICO-IMX8MMQ18-R20-E16
PICO SOM NXP I.MX8M Mini QUAD 1.8GHZ + 2GB LPDDR4 + 16GB EMMC

PICO-IMX8MMQ18-R20-E16-9377
PICO SOM NXP I.MX8M Mini QUAD 1.8GHZ + 2GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH

PICO-IMX8MMQ18-R40-E16
PICO SOM NXP I.MX8M Mini QUAD 1.8GHZ + 4GB LPDDR4 + 16GB EMMC

PICO-IMX8MMQ18-R40-E16-9377
PICO SOM NXP I.MX8M Mini QUAD 1.8GHZ + 4GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH

PICO-IMX8MMQ16-R10-E16-TI
PICO SOM NXP I.MX8M Mini QUAD 1.6GHZ + 1GB LPDDR4+ 16GB EMMC INDUSTRIAL TEMP -40~85C

PICO-IMX8MMQ16-R10-E16-9377-TI
PICO SOM NXP I.MX8M Mini QUAD 1.6GHZ + 1GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

PICO-IMX8MMQ16-R20-E16-TI
PICO SOM NXP I.MX8M Mini QUAD 1.6GHZ + 2GB LPDDR4+ 16GB EMMC INDUSTRIAL TEMP -40~85C

PICO-IMX8MMQ16-R20-E16-9377-TI
PICO SOM NXP I.MX8M Mini QUAD 1.6GHZ + 2GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

PICO-IMX8MMQ16-R40-E16-TI
PICO SOM NXP I.MX8M Mini QUAD 1.6GHZ + 4GB LPDDR4+ 16GB EMMC INDUSTRIAL TEMP -40~85C

PICO-IMX8MMQ16-R40-E16-9377-TI
PICO SOM NXP I.MX8M Mini QUAD 1.6GHZ + 4GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C
Getting Started With The PICO-IMX8M-Mini
PICO-PI-IMX8M-Mini
Your Evaluation Kit contains :
- PICO-IMX8M-MINI System-on-Module (SOM)
- PICO-PI-8M Carrier Board
- USB Type-C cable to power and program your board
- Optional 5 inch touch enabled display
PICO-WIZARD-IMX8M-Mini
Your Evaluation Kit contains :
- PICO-IMX8M-MINI System-on-Module (SOM)
- PICO-Wizard Carrier Board
- USB Type-C and USB Debug cable to power and program your board
- Optional camera or touch enabled display
Documentation
Getting Started
OS Support
Mechanical
Carrier Board
Certifications
Get a Quote
Fill out the details below and one of our representatives will contact you shortly.
